Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

High Accuracy Alpha pH Electrodes

OMEGA is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperature shifts.

Clear Epoxy-bodied, Gel-filled Combination Alpha® Electrodes

OMEGA Engineering offers a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes in five electrode styles to choose from.

Flat Surface In Line pH/ORP Electrodes

The PHE/ORE-5460 in-line pH and ORP electrodes feature a flat self-cleaning abrasion-free surface. When exposed to turbulent flow, the scrubbing action cleans the electrodes.

pH/mV/Temperature Meter Kit w/ Optional SD Card Data Logger

The PHH444 includes Meter, pH Sensor, pH 4,7,10 calibration solution, calibration certificate, 3 AAA batteries and carrying case. DL Model comes with 8GB SD Card Data Logger

pH and Temperature Data Logger with LCD Display

A battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.

Splashproof Portable pH/mV Measurement Kit

The PHH-257-KIT is designed for field and laboratory measurement of pH. Supplied as a complete kit, the PHH-257-KIT is perfect for transporting to remote locations.

Multi-Parameter Input Transmitter

The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature.

Preamplified Alpha® pH Electrodes

OMEGA offers pH electrodes with integral preamplifiers for laboratory or industrial applications and can interface with equipment that accepts a millivolt input signal.

Combination Style Industrial pH and ORP Electrodes

Twist Lock Industrial Combination electrode features a non-fouling annular ceramic junction and an electrode housing of PVDF construction with 316SS locking pins.

Submersible Flat Surface pH Electrodes

The PHE/ORE-6510 Series submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface and reference junction minimizes fouling.

Glass-bodied and Refillable Combination pH Electrodes

OMEGA's glass-bodied, refillable (RF), combination pH electrodes are for general purpose laboratory measurements. These electrodes can be used at temperatures up to 110 ℃.

General Purpose 1/2" MNPT pH and ORP Electrodes

The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte and PTFE liquid junction assures a long life.

Submersible Flat Surface pH/ORP Electrodes

The OMEGA's PHE/ORE-6510B submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface minimizes fouling.

Retractable pH/ORP Electrodes for Tanks and Main Lines

The PHE-6820B electrode and assembly features a retractable design for insertion into tanks. It allows the electrode to be removed without shutting the system down.

By Pass pH/ORP Electrodes

The OMEGA PHE/ORE-4580 bypass flow pH system has a modified 1" CPVC or PVDF tee and cable assembly matched to the flat surface pH or ORP electrode. ATC is an available option

Panel and Wall Mount pH Controllers

The PHCN-961/962 series of pH controller and transmitter provides a reliable method of monitoring and controlling pH in water treatment and chemical industries

Pre-mixed pH Calibration Solutions

Meeting N.I.S.T. standards, these buffered solutions provide precise pH determinations and are ideal for calibrating electrodes and pH meters.

Searching for your items
en-US
en
Save Configuration